2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

TMGC-00160/1/RVG18-3

Expand Table
EN
1/5
Long description
INFO1
Rail type
GUI
Size
DIM
Catalogue
INFO
Slider type
CUR
Number of rollers
NC
Configuration depending on type of slider
CONF
Rail length
L
Number of sliders in one rail (1:$NM.)
NCR
1
2
3
Compact Rail PLUS features double row ball bearings, new rigid rails with convex raceways and new robust steel sliders with longitudinal protection and floating wipers. It has been designed for the most demanding applications in terms of load capacities, dynamics and work environment, all while maintaining the self-aligning capabilities that make this product family unique.
TMGC
18
Catalogue
RVG
3
-
160
1
Compact Rail PLUS features double row ball bearings, new rigid rails with convex raceways and new robust steel sliders with longitudinal protection and floating wipers. It has been designed for the most demanding applications in terms of load capacities, dynamics and work environment, all while maintaining the self-aligning capabilities that make this product family unique.
TGC
28
Catalogue
RVG
3
-
160
1
Compact Rail PLUS features double row ball bearings, new rigid rails with convex raceways and new robust steel sliders with longitudinal protection and floating wipers. It has been designed for the most demanding applications in terms of load capacities, dynamics and work environment, all while maintaining the self-aligning capabilities that make this product family unique.
TGC
43
Catalogue
RVG
3
-
160
1
Show compressed display (3 configurable products)
ShorttextSelf-aligning linear guide rail, double row ball bearings, hardened raceways (max load 10800 N, max length 4000 mm)
Latest change04.04.2023 17:01:12
Unit

Classifications

CNS

CNSERPBASE Object Properties